IESNA:LM-63-2002
[TEST]P1437485
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB7A-722-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 350mA 7xLight Square PACKAGE 70CRI 2200K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (182) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.66A 199.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20148.9
TILT=NONE
182 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
2806.4 2823.6 2663.2 2348.2 2170.7 2153.5 2164.9 2210.8 2302.4 2422.7 2554.4 2823.6 3413.5 4135.2 4954.2 5756.0 6374.6 6855.7 
7439.9 7835.0 8047.0 8069.9 7594.5 7147.8 6764.0 6042.4 4564.7 3098.5 2474.2 1626.6 589.9 315.0 211.9 114.5 80.2 45.8 0.0 
2806.4 2829.3 2669.0 2359.7 2182.1 2159.2 2176.4 2222.2 2308.1 2439.9 2577.3 2829.3 3419.2 4163.8 5022.9 5773.2 6431.8 6993.1 
7497.1 7903.8 8167.2 8184.4 7663.2 7216.5 6798.4 6065.3 4650.6 3195.9 2474.2 1632.3 589.9 326.5 217.6 120.3 80.2 45.8 0.0 
2806.4 2823.6 2680.4 2405.5 2210.8 2182.1 2199.3 2250.9 2342.5 2485.7 2646.0 2875.1 3379.1 4158.1 5005.7 5853.4 6632.3 7285.2 
7909.5 8465.1 8780.1 8888.9 8757.2 8167.2 7663.2 7090.5 5589.9 3762.9 2669.0 1815.6 796.1 383.7 257.7 171.8 131.7 74.5 0.0 
2806.4 2829.3 2709.0 2462.8 2268.0 2245.1 2250.9 2308.1 2417.0 2577.3 2795.0 3064.1 3430.7 4123.7 4994.3 5950.7 6827.0 7588.8 
8310.4 8934.7 9375.7 9656.3 9702.2 9622.0 9249.7 8579.6 8075.6 7262.3 5836.2 3705.6 1483.4 612.8 378.0 246.3 177.5 
85.9 0.0 
2806.4 2840.8 2749.1 2594.5 2388.3 2348.2 2371.1 2439.9 2565.9 2766.3 3035.5 3373.4 3745.7 4266.9 5011.5 5962.2 7027.5 7995.4 
8722.8 9358.5 9833.9 10154.6 10406.6 10664.4 10761.7 10567.0 10246.3 9725.1 8488.0 6019.5 3184.4 1219.9 589.9 315.0 177.5 
85.9 0.0 
2806.4 2835.0 2789.2 2714.8 2588.8 2520.0 2565.9 2686.1 2835.0 3041.2 3356.2 3768.6 4255.4 4742.3 5366.5 6208.5 7222.2 8213.1 
9055.0 9524.6 9885.4 10257.7 10647.2 11156.9 11655.2 12038.9 12216.5 12290.9 11340.2 8648.3 5148.9 2096.2 807.6 378.0 183.3 
80.2 0.0 
2806.4 2858.0 2840.8 2846.5 2846.5 2840.8 2886.6 3029.8 3241.7 3533.8 3894.6 4352.8 4891.2 5532.6 6265.7 7113.4 7812.1 8476.5 
9049.2 9559.0 10040.1 10521.2 11185.6 11895.8 12508.6 12720.5 12227.9 11271.5 10085.9 8224.5 5011.5 1958.8 630.0 303.6 131.7 
40.1 0.0 
2806.4 2852.2 2875.1 2932.4 3024.1 3144.3 3333.3 3528.1 3791.5 4112.3 4536.1 5080.2 5715.9 6477.7 7319.6 8213.1 8934.7 9444.4 
9874.0 10337.9 10945.0 11632.3 12268.0 12703.3 12273.8 11363.1 10252.0 8814.4 6655.2 3848.8 1838.5 939.3 526.9 309.3 194.7 
68.7 0.0 
2806.4 2852.2 2909.5 3006.9 3155.8 3367.7 3648.3 3986.3 4392.9 4839.6 5366.5 5985.1 6706.8 7554.4 8516.6 9410.1 10120.3 10698.7 
11151.2 11775.5 12594.5 13390.6 13854.5 13493.7 12560.1 11534.9 10074.4 7674.7 4874.0 2531.5 1374.6 778.9 526.9 372.3 217.6 85.9 
0.0 
2806.4 2846.5 2903.8 3029.8 3201.6 3436.4 3745.7 4095.1 4553.3 5005.7 5567.0 6219.9 7033.2 7898.0 8934.7 9942.7 10836.2 11632.3 
12313.9 13138.6 14232.5 15108.8 15515.5 15011.4 13803.0 12136.3 9931.3 6935.8 3831.6 1953.0 1065.3 664.4 446.7 303.6 189.0 97.4 
0.0 
2806.4 2823.6 2880.9 3012.6 3207.3 3459.3 3751.4 4158.1 4599.1 5085.9 5675.8 6340.2 7130.6 7989.7 9009.2 10057.3 10887.7 11609.4 
12170.7 12800.7 13596.8 14055.0 14014.9 13121.4 11592.2 9793.8 7703.3 5045.8 2703.3 1334.5 807.6 504.0 337.9 194.7 131.7 57.3 0.0 
2806.4 2817.9 2863.7 2978.2 3150.1 3379.1 3659.8 3997.7 4421.5 4839.6 5320.7 5870.6 6500.6 7222.2 8041.2 8951.9 9782.4 10412.4 
10922.1 11454.7 11970.2 12096.2 11746.8 10595.6 9100.8 7445.6 5710.2 3694.2 1947.3 1008.0 647.2 418.1 246.3 126.0 80.2 40.1 0.0 
2806.4 2800.7 2829.3 2909.5 3041.2 3224.5 3442.2 3694.2 3974.8 4289.8 4610.5 4977.1 5423.8 5922.1 6540.7 7250.9 7806.4 8253.1 
8430.7 8459.3 8390.6 7840.8 6798.4 5183.3 3677.0 2640.3 1895.8 1225.7 715.9 469.6 315.0 211.9 131.7 68.7 34.4 11.5 0.0 
2806.4 2766.3 2726.2 2720.5 2732.0 2772.0 2812.1 2835.0 2863.7 2840.8 2772.0 2663.2 2583.0 2577.3 2709.0 2886.6 2915.2 2640.3 2205.0 
1798.4 1374.6 1008.0 790.4 630.0 509.7 412.4 320.7 240.5 177.5 131.7 97.4 68.7 45.8 22.9 5.7 5.7 0.0 
2806.4 2697.6 2577.3 2457.0 2342.5 2227.9 2079.0 1827.0 1506.3 1225.7 1105.4 1111.1 1185.6 1305.8 1397.5 1374.6 1174.1 910.7 675.8 544.1 
481.1 446.7 400.9 343.6 280.6 234.8 189.0 166.1 143.2 126.0 103.1 85.9 57.3 22.9 5.7 0.0 0.0 
2806.4 2663.2 2451.3 2222.2 1993.1 1712.5 1334.5 973.7 824.7 796.1 790.4 790.4 801.8 819.0 773.2 624.3 469.6 395.2 349.4 309.3 286.4 
263.5 240.5 217.6 200.5 189.0 171.8 131.7 97.4 74.5 45.8 28.6 11.5 5.7 0.0 0.0 0.0 
2806.4 2617.4 2331.0 2016.0 1660.9 1248.6 864.8 744.6 715.9 681.6 652.9 630.0 607.1 572.7 498.3 395.2 337.9 286.4 246.3 223.4 200.5 
189.0 171.8 166.1 148.9 131.7 114.5 97.4 74.5 51.5 40.1 22.9 11.5 0.0 0.0 0.0 0.0 
2806.4 2577.3 2210.8 1838.5 1403.2 922.1 750.3 704.5 670.1 630.0 589.9 538.4 492.6 441.0 378.0 326.5 280.6 240.5 211.9 194.7 177.5 166.1 
154.6 143.2 131.7 120.3 103.1 80.2 68.7 57.3 40.1 22.9 5.7 0.0 0.0 0.0 0.0 
2806.4 2525.8 2142.0 1683.8 1179.8 790.4 721.6 687.3 647.2 607.1 555.6 492.6 435.3 378.0 326.5 286.4 252.0 217.6 200.5 183.3 166.1 154.6 143.2 
131.7 114.5 103.1 85.9 68.7 57.3 45.8 28.6 11.5 0.0 0.0 0.0 0.0 0.0 
2806.4 2514.3 2084.8 1603.7 1019.5 756.0 715.9 681.6 641.5 595.6 538.4 481.1 418.1 360.8 309.3 269.2 240.5 211.9 189.0 171.8 154.6 143.2 126.0 
114.5 103.1 80.2 63.0 57.3 45.8 34.4 17.2 5.7 0.0 0.0 0.0 0.0 0.0 
2806.4 2508.6 2056.1 1534.9 945.0 750.3 710.2 675.8 641.5 595.6 532.6 469.6 406.6 355.1 309.3 274.9 246.3 223.4 194.7 171.8 148.9 137.5 120.3 
108.8 91.6 63.0 45.8 40.1 28.6 17.2 11.5 0.0 0.0 0.0 0.0 0.0 0.0 
2806.4 2485.7 2050.4 1540.7 939.3 744.6 710.2 675.8 635.7 589.9 532.6 469.6 412.4 360.8 315.0 280.6 252.0 223.4 194.7 171.8 148.9 137.5 120.3 
108.8 91.6 63.0 45.8 34.4 28.6 17.2 5.7 0.0 0.0 0.0 0.0 0.0 0.0 
